CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC316 |
Shaft Size d |
N/A 80 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 355 mm13.969 in |
Total Height L |
N/A 210 mm8.281 in |
Housing Width A |
N/A 68 mm2.688 in |
Bolt Hole Spacing J |
N/A 285 mm11.22 in |
Bolt Hole Size N |
N/A 38 mm1.496 in |
Flange Thickness A1 |
N/A 32 mm1.26 in |
Center of Bearing from Housing End A2 |
N/A 38 mm1.496 in |
Inner Ring Width B |
N/A 86 mm3.386 in |
Center of Bearing from Bearing End S |
N/A 34 mm1.339 in |
Dimension A0 |
N/A 90 mm3.547 in |
Bolt Size |
N/A M33 |