CAD (0)
▾
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Number |
N/A UC318 |
Shaft Size d |
N/A 90 mm |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 385 mm15.156 in |
Total Height L |
N/A 235 mm9 1/4 in |
Housing Width A |
N/A 76 mm3 in |
Bolt Hole Spacing J |
N/A 315 mm12.402 in |
Bolt Hole Size N |
N/A 38 mm1.496 in |
Flange Thickness A1 |
N/A 36 mm1.417 in |
Center of Bearing from Housing End A2 |
N/A 44 mm1.732 in |
Inner Ring Width B |
N/A 96 mm3.780 in |
Center of Bearing from Bearing End S |
N/A 40 mm1.575 in |
Dimension A0 |
N/A 100 mm3.938 in |
Bolt Size |
N/A M33 |