CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bearing Number

N/A UEL213-40

Shaft Size d

N/A 2 1/2 in

Locking Style

N/A Eccentric Locking Collar

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 258 mm10.156 in

Total Height L

N/A 155 mm6.094 in

Housing Width A

N/A 50 mm1.969 in

Bolt Hole Spacing J

N/A 210 mm8.268 in

Bolt Hole Size N

N/A 23 mm0.906 in

Flange Thickness A1

N/A 20 mm0.787 in

Center of Bearing from Housing End A2

N/A 30 mm1.181 in

Center of Bearing from Bearing End S

N/A 34.1 mm1.343 in

Dimension B1

N/A 85.7 mm3.3740 in

Dimension A0

N/A 81.6 mm3.219 in

Bolt Size

N/A M20

Basic Load Ratings

Static Load Rating

N/A 40100 N9015 lbf

Dynamic Load Rating

N/A 57200 N12859 lbf