CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK205 - HE2305 |
Shaft Size d |
N/A 3/4 in |
| Adapter Sleeve Number1 | N/A HE2305 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 130 mm5.118 in |
Total Height L |
N/A 68 mm2.677 in |
Housing Width A |
N/A 27 mm1.063 in |
Bolt Hole Spacing J |
N/A 99 mm3.898 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 13 mm0.512 in |
Center of Bearing from Housing End A2 |
N/A 16 mm0.63 in |
Center of Bearing from Bearing End Y |
N/A 20 mm0.787 in |
Dimension B1 |
N/A 35 mm1.378 in |
Dimension A0 |
N/A 36 mm1.406 in |
Bolt Size |
N/A M14 |
- 1 Purchase the Adapter Sleeve separately