CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK208 - H2308 |
Shaft Size d |
N/A 35 mm |
| Adapter Sleeve Number1 | N/A H2308 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 175 mm6.89 in |
Total Height L |
N/A 100 mm3.937 in |
Housing Width A |
N/A 36 mm1.417 in |
Bolt Hole Spacing J |
N/A 144 mm5.669 in |
Bolt Hole Size N |
N/A 16 mm0.63 in |
Flange Thickness A1 |
N/A 14 mm0.551 in |
Center of Bearing from Housing End A2 |
N/A 21 mm0.827 in |
Center of Bearing from Bearing End Y |
N/A 27 mm1.063 in |
Dimension B1 |
N/A 46 mm1.811 in |
Dimension A0 |
N/A 48 mm1.875 in |
Bolt Size |
N/A M14 |
- 1 Purchase the Adapter Sleeve separately