CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK209 - H2309 |
Shaft Size d |
N/A 40 mm |
| Adapter Sleeve Number1 | N/A H2309 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 188 mm7.402 in |
Total Height L |
N/A 108 mm4.252 in |
Housing Width A |
N/A 38 mm1.496 in |
Bolt Hole Spacing J |
N/A 148 mm5.827 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 15 mm0.591 in |
Center of Bearing from Housing End A2 |
N/A 22 mm0.866 in |
Center of Bearing from Bearing End Y |
N/A 29 mm1.142 in |
Dimension B1 |
N/A 50 mm1.969 in |
Dimension A0 |
N/A 51 mm2 in |
Bolt Size |
N/A M16 |
- 1 Purchase the Adapter Sleeve separately