CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK210 - H2310 |
Shaft Size d |
N/A 45 mm |
| Adapter Sleeve Number1 | N/A H2310 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 197 mm7.756 in |
Total Height L |
N/A 115 mm4.528 in |
Housing Width A |
N/A 40 mm1.575 in |
Bolt Hole Spacing J |
N/A 157 mm6.181 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 15 mm0.591 in |
Center of Bearing from Housing End A2 |
N/A 22 mm0.866 in |
Center of Bearing from Bearing End Y |
N/A 30 mm1.181 in |
Dimension B1 |
N/A 55 mm2.165 in |
Dimension A0 |
N/A 52 mm2.063 in |
Bolt Size |
N/A M16 |
- 1 Purchase the Adapter Sleeve separately