CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK211 - HE2311 |
Shaft Size d |
N/A 2 in |
| Adapter Sleeve Number1 | N/A HE2311 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 224 mm8.819 in |
Total Height L |
N/A 130 mm5.118 in |
Housing Width A |
N/A 43 mm1.693 in |
Bolt Hole Spacing J |
N/A 184 mm7.244 in |
Bolt Hole Size N |
N/A 19 mm0.748 in |
Flange Thickness A1 |
N/A 18 mm0.709 in |
Center of Bearing from Housing End A2 |
N/A 25 mm0.984 in |
Center of Bearing from Bearing End Y |
N/A 32 mm1.260 in |
Dimension B1 |
N/A 59 mm2.323 in |
Dimension A0 |
N/A 57 mm2.25 in |
Bolt Size |
N/A M16 |
- 1 Purchase the Adapter Sleeve separately