CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK212 - HS2312 |
Shaft Size d |
N/A 2.1250 in |
| Adapter Sleeve Number1 | N/A HS2312 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 250 mm9.843 in |
Total Height L |
N/A 140 mm5.512 in |
Housing Width A |
N/A 48 mm1.89 in |
Bolt Hole Spacing J |
N/A 202 mm7.953 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 18 mm0.709 in |
Center of Bearing from Housing End A2 |
N/A 29 mm1.142 in |
Center of Bearing from Bearing End Y |
N/A 36.5 mm1.437 in |
Dimension B1 |
N/A 62 mm2.441 in |
Dimension A0 |
N/A 65.5 mm2.594 in |
Bolt Size |
N/A M20 |
- 1 Purchase the Adapter Sleeve separately