CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK213 - H2313 |
Shaft Size d |
N/A 60 mm |
| Adapter Sleeve Number1 | N/A H2313 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 258 mm10.156 in |
Total Height L |
N/A 155 mm6.094 in |
Housing Width A |
N/A 50 mm1.969 in |
Bolt Hole Spacing J |
N/A 210 mm8.268 in |
Bolt Hole Size N |
N/A 23 mm0.906 in |
Flange Thickness A1 |
N/A 20 mm0.787 in |
Center of Bearing from Housing End A2 |
N/A 30 mm1.181 in |
Center of Bearing from Bearing End Y |
N/A 37.5 mm1.476 in |
Dimension B1 |
N/A 65 mm2.559 in |
Dimension A0 |
N/A 67.5 mm2.656 in |
Bolt Size |
N/A M20 |
- 1 Purchase the Adapter Sleeve separately