CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bearing Unit - Adapter Sleeve |
N/A UK216 - HE2316 |
Shaft Size d |
N/A 2 3/4 in |
| Adapter Sleeve Number1 | N/A HE2316 |
Locking Style |
N/A Adapter Sleeve Locking |
Housing Construction |
N/A Two-Bolt Flange |
Dimensions
Total Length H |
N/A 290 mm11.406 in |
Total Height L |
N/A 180 mm7.094 in |
Housing Width A |
N/A 58 mm2.283 in |
Bolt Hole Spacing J |
N/A 233 mm9.173 in |
Bolt Hole Size N |
N/A 25 mm0.984 in |
Flange Thickness A1 |
N/A 20 mm0.787 in |
Center of Bearing from Housing End A2 |
N/A 34 mm1.339 in |
Center of Bearing from Bearing End Y |
N/A 44.5 mm1.752 in |
Dimension B1 |
N/A 78 mm3.071 in |
Dimension A0 |
N/A 78.5 mm3.094 in |
Bolt Size |
N/A M22 |
- 1 Purchase the Adapter Sleeve separately