CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 25 mm |
Material |
N/A Bearing Steel |
Locking Device |
N/A Set Screw Locking |
Dimensions
Outside Diameter D |
N/A 62 mm2.441 in |
Outside Ring Width C |
N/A 22 mm0.866 in |
Radius r |
N/A 1.1 mm0.043 in |
Groove Position C1 |
N/A 6 mm0.236 in |
Center of Bearing from End S |
N/A 15 mm0.591 in |
Dimension S1 |
N/A 23 mm0.906 in |
Set Screw Distance S2 |
N/A 6 mm0.236 in |
Set Screw Size |
N/A M6×0.75 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 120 º |