CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 30 mm |
Material |
N/A Bearing Steel |
Locking Style |
N/A Eccentric Locking Collar |
Dimensions
Outside Diameter D |
N/A 62 mm2.441 in |
Inside Ring Width B |
N/A 36.5 mm1.4370 in |
Outside Ring Width C |
N/A 19 mm0.748 in |
Radius r |
N/A 1 mm0.039 in |
Groove Position C1 |
N/A 5 mm0.197 in |
Center of Bearing from End S |
N/A 18.3 mm0.72 in |
Set Screw Distance S2 |
N/A 6 mm0.236 in |
Set Screw Size |
N/A M8x1 |
Number of Set Screws |
N/A 1 |
Dimension d1 |
N/A 44.5 mm1.752 in |
Dimension B1 |
N/A 48.4 mm1.906 in |