CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 1 7/16 in

Material

N/A Bearing Steel

Locking Style

N/A Eccentric Locking Collar

Dimensions

Outside Diameter D

N/A 72 mm2.835 in

Inside Ring Width B

N/A 37.6 mm1.480 in

Outside Ring Width C

N/A 20 mm0.787 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 5.7 mm0.224 in

Center of Bearing from End S

N/A 18.8 mm0.74 in

Set Screw Distance S2

N/A 6.8 mm0.268 in

Set Screw Size

N/A 5/16-24UNF

Number of Set Screws

N/A 1

Dimension d1

N/A 55.6 mm2.189 in

Dimension B1

N/A 51.1 mm2.012 in

Basic Load Ratings

Static Load Rating

N/A 15400 N3462 lbf

Dynamic Load Rating

N/A 25700 N5778 lbf