CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 55 mm |
Material |
N/A Bearing Steel |
Locking Style |
N/A Eccentric Locking Collar |
Dimensions
Outside Diameter D |
N/A 100 mm3.937 in |
Inside Ring Width B |
N/A 55.5 mm2.185 in |
Outside Ring Width C |
N/A 25 mm0.984 in |
Radius r |
N/A 1.5 mm0.059 in |
Groove Position C1 |
N/A 7 mm0.276 in |
Center of Bearing from End S |
N/A 27.8 mm1.094 in |
Set Screw Distance S2 |
N/A 8 mm0.315 in |
Set Screw Size |
N/A M10x1.25 |
Number of Set Screws |
N/A 1 |
Dimension d1 |
N/A 76.2 mm3 in |
Dimension B1 |
N/A 71.4 mm2.811 in |