CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 2 1/4 in |
Material |
N/A Bearing Steel |
Locking Style |
N/A Eccentric Locking Collar |
Dimensions
Outside Diameter D |
N/A 110 mm4.331 in |
Inside Ring Width B |
N/A 61.9 mm2.437 in |
Outside Ring Width C |
N/A 27 mm1.063 in |
Radius r |
N/A 1.5 mm0.059 in |
Groove Position C1 |
N/A 7.5 mm0.295 in |
Center of Bearing from End S |
N/A 31 mm1.22 in |
Set Screw Distance S2 |
N/A 8 mm0.315 in |
Set Screw Size |
N/A 3/8-24UNF |
Number of Set Screws |
N/A 1 |
Dimension d1 |
N/A 84.2 mm3.315 in |
Dimension B1 |
N/A 77.8 mm3.063 in |