CAD (0)
▾
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
RELATED PRODUCTS
Unit of Measure
Specifications
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Shaft Size d |
N/A 70 mm |
Material |
N/A Bearing Steel |
Locking Style |
N/A Eccentric Locking Collar |
Dimensions
Outside Diameter D |
N/A 125 mm4.921 in |
Inside Ring Width B |
N/A 68.2 mm2.685 in |
Outside Ring Width C |
N/A 30 mm1.181 in |
Radius r |
N/A 1.5 mm0.059 in |
Groove Position C1 |
N/A 9 mm0.354 in |
Center of Bearing from End S |
N/A 34.1 mm1.343 in |
Set Screw Distance S2 |
N/A 8.5 mm0.335 in |
Set Screw Size |
N/A M10x1.25 |
Number of Set Screws |
N/A 1 |
Dimension d1 |
N/A 97 mm3.819 in |
Dimension B1 |
N/A 85.7 mm3.374 in |