CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Tapered bore

Shaft Size d

N/A 25 mm
Adapter Sleeve Number1 N/A H2306

Material

N/A Bearing Steel

Locking Style

N/A Adapter Sleeve Locking

Dimensions

Outside Diameter D

N/A 62 mm2.441 in

Inside Ring Width B

N/A 27 mm1.063 in

Outside Ring Width C

N/A 19 mm0.748 in

Radius r

N/A 1.1 mm0.043 in

Groove Position C1

N/A 5 mm0.197 in

Dimension B1

N/A 38 mm1.496 in

Basic Load Ratings

Static Load Rating

N/A 11300 N2540 lbf

Dynamic Load Rating

N/A 19500 N4384 lbf
  • 1 Purchase the Adapter Sleeve separately