CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Tapered bore

Shaft Size d

N/A 50 mm
Adapter Sleeve Number1 N/A H2311

Material

N/A Bearing Steel

Locking Style

N/A Adapter Sleeve Locking

Dimensions

Outside Diameter D

N/A 100 mm3.937 in

Inside Ring Width B

N/A 40 mm1.575 in

Outside Ring Width C

N/A 25 mm0.984 in

Radius r

N/A 1.5 mm0.060 in

Groove Position C1

N/A 7 mm0.276 in

Dimension B1

N/A 59 mm2.323 in

Basic Load Ratings

Static Load Rating

N/A 29400 N6609 lbf

Dynamic Load Rating

N/A 43400 N9757 lbf
  • 1 Purchase the Adapter Sleeve separately