CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Tapered bore

Shaft Size d

N/A 3 in
Adapter Sleeve Number1 N/A HE2317

Material

N/A Bearing Steel

Locking Style

N/A Adapter Sleeve Locking

Dimensions

Outside Diameter D

N/A 150 mm5.906 in

Inside Ring Width B

N/A 57 mm2.244 in

Outside Ring Width C

N/A 35 mm1.378 in

Radius r

N/A 2.2 mm0.087 in

Groove Position C1

N/A 10 mm0.394 in

Dimension B1

N/A 82 mm3.228 in

Basic Load Ratings

Static Load Rating

N/A 61900 N13916 lbf

Dynamic Load Rating

N/A 84000 N18884 lbf
  • 1 Purchase the Adapter Sleeve separately