CAD (0)
  • Cart is empty

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Tapered bore

Shaft Size d

N/A 80 mm
Adapter Sleeve Number1 N/A H2318

Material

N/A Bearing Steel

Locking Style

N/A Adapter Sleeve Locking

Dimensions

Outside Diameter D

N/A 160 mm6.299 in

Inside Ring Width B

N/A 63 mm2.480 in

Outside Ring Width C

N/A 38 mm1.496 in

Radius r

N/A 2.2 mm0.087 in

Groove Position C1

N/A 11 mm0.433 in

Dimension B1

N/A 86 mm3.386 in

Basic Load Ratings

Static Load Rating

N/A 71500 N16074 lbf

Dynamic Load Rating

N/A 96100 N21604 lbf
  • 1 Purchase the Adapter Sleeve separately