Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 90 mm

Ball Type

N/A STEEL

Cage Type

N/A Machined

Dimensions

D - Outer Diameter

N/A 160 mm6.2992 in

C - Ring Width

N/A 52.37 mm2.062 in

Contact Angle

N/A 20 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 191000 N43000 lbf
Ce - Dynamic Radial Rating1 N/A 202000 N45500 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 2 mm0.079 in
r - Outer Ring "To Clear" Radius3 N/A 2 mm0.079 in

da - Inner Ring Backing Diameter

N/A 107.772 mm4.243 in

Da - Outer Ring Backing Diameter

N/A 150.190 mm5.913 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.