
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Design Units |
N/A Metric |
d - Bore |
N/A 70 mm |
Ball Type |
N/A STEEL |
Cage Type |
N/A Snap In |
Manufacturing Part Number |
N/A 5314K C3 |
Dimensions
D - Outer Diameter |
N/A 150 mm5.9055 in |
C - Ring Width |
N/A 63.5 mm2.5000 in |
Contact Angle |
N/A 20 º |
- 1 Based on 106 revolutions of calculated fatigue life.
- 2 Maximum housing fillet radius that bearing corners will clear.
- 3 Maximum shaft fillet radius that bearing corners will clear.