Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 25 mm

Ball Type

N/A STEEL

Cage Type

N/A Snap In

Manufacturing Part Number

N/A 5405W C1

Dimensions

D - Outer Diameter

N/A 80 mm3.1490 in

C - Ring Width

N/A 34.925 mm1.375 in

Contact Angle

N/A 30 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 48000 N10800 lbf
Ce - Dynamic Radial Rating1 N/A 66700 N15000 lbf

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius2 N/A 1.499 mm0.059 in
r - Outer Ring "To Clear" Radius3 N/A 1.499 mm0.059 in

da - Inner Ring Backing Diameter

N/A 49.555 mm1.951 in

Da - Outer Ring Backing Diameter

N/A 71.323 mm2.808 in
  • 1 Based on 106 revolutions of calculated fatigue life.
  • 2 Maximum housing fillet radius that bearing corners will clear.
  • 3 Maximum shaft fillet radius that bearing corners will clear.