Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 15 mm

Features

N/A Shields

Ball Type

N/A STEEL

Cage Type

N/A Molded

Cage Material

N/A Polyamide

Dimensions

D - Outer Diameter

N/A 1.378 in35 mm

C - Ring Width

N/A 0.6260 in15.9 mm

Contact Angle

N/A 30 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 1544 lbf6870 N

C1 ISO - Dynamic Radial Rating

N/A 2551 lbf11350 N

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 0.024 in0.6 mm
r - Outer Ring "To Clear" Radius2 N/A 0.024 in0.6 mm

da - Inner Ring Backing Diameter

N/A 0.764 in19.4 mm

Da - Outer Ring Backing Diameter

N/A 1.205 in30.6 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.