RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Design Units

N/A Metric

d - Bore

N/A 35 mm

Features

N/A Open

Ball Type

N/A STEEL

Cage Type

N/A Pressed

Cage Material

N/A Steel

Dimensions

D - Outer Diameter

N/A 3.1496 in80 mm

C - Ring Width

N/A 1.3740 in34.9 mm

Contact Angle

N/A 30 º

Basic Load Ratings

C0 - Static Radial Rating

N/A 7934 lbf35300 N

C1 ISO - Dynamic Radial Rating

N/A 11126 lbf49500 N

Abutment and Fillet Dimensions

R - Inner Ring "To Clear" Radius1 N/A 0.059 in1.5 mm
r - Outer Ring "To Clear" Radius2 N/A 0.059 in1.5 mm

da - Inner Ring Backing Diameter

N/A 1.713 in43.5 mm

Da - Outer Ring Backing Diameter

N/A 2.815 in71.5 mm
  • 1 Maximum housing fillet radius that bearing corners will clear.
  • 2 Maximum shaft fillet radius that bearing corners will clear.