Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

Unit of Measure

Specifications

UPC Code

N/A 13992223357

Clearance

N/A C0 (Normal)

Bore Size d

N/A 25 mm

Bearing Type

N/A Corrosion Resistant DGBB

Features

N/A Open

Lubrication Type

N/A No Lubricant - Rust Preventative Only

Material

N/A AISI 440C

Dimensions

Outside Diameter D

N/A 47 mm

Outside Ring Width B

N/A 12 mm

Radius Rs min

N/A 0.6 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 8550 N

C0r - Static Load Rating

N/A 4680 N

Factors

Grease Reference Speed

N/A 14000 rpm

Solid Lube Speed

N/A 21000 rpm