
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Dimensions
Base Width A |
N/A 1.75 in44.4 mm |
Dimension A1 |
N/A 0.1875 in4.8 mm |
Dimension E |
N/A 54 mm2.125 in |
Total Height W |
N/A 6-9/16 in166.7 mm |
Dimension H1 |
N/A 1.0625 in27 mm |
Bolt Hole Spacing J |
N/A 12.875 in327 mm |
Bolt Hole Spacing [Lateral] J1 |
N/A 5.5625 in141.3 mm |
Dimension J2 |
N/A 6.4375 in163.5 mm |
Dimension K |
N/A 1 in25.4 mm |
Total Length L |
N/A 14.875 in377.8 mm |
Travel L1 |
N/A 9.125 in231.8 mm |
Bolt Hole N |
N/A 0.500 in12.7 mm |
Dimension R |
N/A 2.46875 in62.7 mm |