
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Dimensions
Base Width A |
N/A 2 in50.8 mm |
Dimension A1 |
N/A 0.1875 in4.8 mm |
Dimension E |
N/A 64.3 mm2.53125 in |
Total Height W |
N/A 7.0625 in179.4 mm |
Dimension H1 |
N/A 1.25 in31.8 mm |
Bolt Hole Spacing J |
N/A 15.4375 in392.1 mm |
Bolt Hole Spacing [Lateral] J1 |
N/A 6.0625 in154 mm |
Dimension J2 |
N/A 7.71875 in196.1 mm |
Dimension K |
N/A 1 in25.4 mm |
Total Length L |
N/A 17-7/16 in432.2 mm |
Travel L1 |
N/A 11.4375 in290.5 mm |
Bolt Hole N |
N/A 0.500 in12.7 mm |
Dimension R |
N/A 2.4375 in61.9 mm |