Unit of Measure

Dimensions

Base Width A

N/A 2.5 in63.5 mm

Dimension A1

N/A 0.1875 in4.8 mm

Dimension E

N/A 81.8 mm3.21875 in

Total Height W

N/A 10.4375 in265.1 mm

Dimension H1

N/A 1.5 in38.1 mm

Bolt Hole Spacing J

N/A 21.5 in546.1 mm

Bolt Hole Spacing [Lateral] J1

N/A 8.625 in219.1 mm

Dimension J2

N/A 10.75 in273 mm

Dimension K

N/A 1.125 in28.6 mm

Total Length L

N/A 23.75 in603.2 mm

Travel L1

N/A 14.25 in362 mm

Bolt Hole N

N/A 0.625 in15.9 mm

Dimension R

N/A 3.65625 in92.9 mm