Unit of Measure

Dimensions

Base Width A

N/A 2.125 in54 mm

Base to Center Height H

N/A 2.5 in63.5 mm

Base Height H1

N/A 0.5625 in14.3 mm

Total Height H2

N/A 5.15625 in131 mm

Bolt Hole Spacing J

N/A 16.5 in419.2 mm

Bolt Hole Spacing [Lateral] J1

N/A 1.375 in34.9 mm

Total Length L

N/A 18.5 in469.9 mm

Travel L1

N/A 8 in203.2 mm

Dimension R

N/A 4.5 in114.3 mm