Unit of Measure

Dimensions

Base Width A

N/A 4 in101.6 mm

Base to Center Height H

N/A 4 in101.6 mm

Base Height H1

N/A 0.875 in22.2 mm

Total Height H2

N/A 8.34375 in211.9 mm

Bolt Hole Spacing J

N/A 25.375 in644.5 mm

Bolt Hole Spacing [Lateral] J1

N/A 2.5 in63.5 mm

Total Length L

N/A 27.875 in708 mm

Travel L1

N/A 12 in304.8 mm

Dimension R

N/A 6.625 in168.3 mm