Unit of Measure

Dimensions

Base Width A

N/A 4.75 in120.6 mm

Base to Center Height H

N/A 4.625 in117.5 mm

Base Height H1

N/A 1 in25.4 mm

Total Height H2

N/A 9.59375 in243.7 mm

Bolt Hole Spacing J

N/A 27.375 in695.3 mm

Bolt Hole Spacing [Lateral] J1

N/A 3.25 in82.6 mm

Dimension K

N/A 2.5625 in65.1 mm

Total Length L

N/A 30.375 in771.5 mm

Travel L1

N/A 12 in304.8 mm

Dimension R

N/A 7.625 in193.7 mm