Unit of Measure

Specifications

Type

N/A Closed

Dimensions

Cover Diameter D

N/A 96.35 mm3 51/64 in

Cover Length A

N/A 47 mm1 27/32 in

Diameter D1

N/A 62 mm

Diameter D2

N/A 79 mm3 7/64 in

Dimension t

N/A 3 mm0.118 in