
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bore Size |
N/A 3/4 in |
Seal Type |
N/A Standard Seal |
Housing Material |
N/A Machined Stainless Steel |
Bearing Number |
N/A SUC204-12/FVSL525 |
Lubrication Type |
N/A Food Grade Graphite Solid Lube |
Locking Style |
N/A Set Screw Locking |
Housing Construction |
N/A
Two-Bolt Pillow Block |
Dimensions
Housing Width A |
N/A 1.130 in28.7 mm |
Total Length L |
N/A 5.252 in133.4 mm |
Total Height H2 |
N/A 2.560 in65.0 mm |
Bolt Hole Spacing J min |
N/A 3.252 in82.6 mm |
Bolt Hole Spacing J max |
N/A 4.375 in111.3 mm |
Base to Center Height H |
N/A 1.313 in33.3 mm |
Foot Height H1 |
N/A 0.500 in12.7 mm |
Bolt Hole Size N |
N/A 0.406 in10.3 mm |
Center of Bearing from End S |
N/A 0.500 in12.7 mm |
Inner Ring Width B |
N/A 1.220 in31.0 mm |