RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Size

N/A 1 1/4 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC206-20/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Two-Bolt Pillow Block

Bearing Style

N/A Ball Bearing

Dimensions

Housing Width A

N/A 1.417 in36.0 mm

Total Length L

N/A 6.496 in165.0 mm

Total Height H2

N/A 3.189 in81.0 mm

Bolt Hole Spacing J

N/A 4.764 in121.0 mm

Dimension L1

N/A 1.713 in43.5 mm

Base to Center Height H

N/A 1.689 in42.9 mm

Foot Height H1

N/A 0.512 in13.0 mm

Bolt Hole Size N

N/A 0.669 in17.0 mm

Bolt Hole Length N1

N/A 0.827 in21.0 mm

Center of Bearing from End S

N/A 0.626 in15.9 mm

Inner Ring Width B

N/A 1.500 in38.1 mm

Basic Load Ratings

Dynamic Load Rating

N/A 3710 lbf16500 N

Static Load Rating

N/A 2035 lbf9050 N