Unit of Measure

Specifications

Bore Size

N/A 20 mm

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC204/FVSL525

Lubrication Type

N/A Food Grade Graphite Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Bearing Style

N/A Ball Bearing

Dimensions

Total Length L

N/A 3.504 in89.0 mm

Total Height H

N/A 3.504 in89.0 mm

Adjustment Screw Bore N

N/A 0.748 in19.0 mm

Openinig Width N1

N/A 0.709 in18.0 mm

Openinig Width N2

N/A 1.260 in32.0 mm

Slot Width A1

N/A 0.472 in12.0 mm

Pitch Height H1

N/A 2.992 in76.0 mm

Height H2

N/A 1.811 in46.0 mm

Shaft Length L1

N/A 2.323 in59.0 mm

Dimension L2

N/A 0.354 in9.0 mm

Slot Length L3

N/A 1.732 in44.0 mm

Socket Width A2

N/A 0.906 in23.0 mm

Center of Bearing from Bearing End S

N/A 0.5 in12.7 mm

Inner Ring Width B

N/A 1.22 in31 mm

Basic Load Ratings

Dynamic Load Rating

N/A 2451 lbf10900 N

Static Load Rating

N/A 1203 lbf5350 N