Unit of Measure

Specifications

Bore Size

N/A 30 mm

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC206/FVSL525

Lubrication Type

N/A Food Grade Graphite Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Bearing Style

N/A Ball Bearing

Dimensions

Total Length L

N/A 4.173 in106.0 mm

Total Height H

N/A 4.016 in102.0 mm

Adjustment Screw Bore N

N/A 0.866 in22.0 mm

Openinig Width N1

N/A 0.709 in18.0 mm

Openinig Width N2

N/A 1.457 in37.0 mm

Slot Width A1

N/A 0.472 in12.0 mm

Pitch Height H1

N/A 3.504 in89.0 mm

Height H2

N/A 2.047 in52.0 mm

Shaft Length L1

N/A 2.638 in67.0 mm

Dimension L2

N/A 0.354 in9.0 mm

Slot Length L3

N/A 1.969 in50.0 mm

Socket Width A2

N/A 1.063 in27.0 mm

Center of Bearing from Bearing End S

N/A 0.626 in15.9 mm

Inner Ring Width B

N/A 1.5 in38.1 mm

Basic Load Ratings

Dynamic Load Rating

N/A 3710 lbf16500 N

Static Load Rating

N/A 2035 lbf9050 N