Unit of Measure

Specifications

Bore Size

N/A 40 mm

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC208/FVSL525

Lubrication Type

N/A Food Grade Graphite Solid Lube

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Take-Up

Bearing Style

N/A Ball Bearing

Dimensions

Total Length L

N/A 5.315 in135.0 mm

Total Height H

N/A 4.488 in114.0 mm

Adjustment Screw Bore N

N/A 1.142 in29.0 mm

Openinig Width N1

N/A 0.787 in20.0 mm

Openinig Width N2

N/A 1.929 in49.0 mm

Slot Width A1

N/A 0.630 in16.0 mm

Pitch Height H1

N/A 4.016 in102.0 mm

Height H2

N/A 2.913 in74.0 mm

Shaft Length L1

N/A 3.346 in85.0 mm

Dimension L2

N/A 0.551 in14.0 mm

Slot Length L3

N/A 2.520 in64.0 mm

Socket Width A2

N/A 1.260 in32.0 mm

Center of Bearing from Bearing End S

N/A 0.748 in19 mm

Inner Ring Width B

N/A 1.937 in49.2 mm

Basic Load Ratings

Dynamic Load Rating

N/A 5576 lbf24800 N

Static Load Rating

N/A 3215 lbf14300 N