Unit of Measure

Specifications

Bore Size

N/A 3/4 in

Seal Type

N/A Standard Seal

Housing Material

N/A Cast Stainless Steel

Bearing Number

N/A SUC204-12/F

Lubrication Type

N/A Standard Food Safe Grease

Locking Style

N/A Set Screw Locking

Housing Construction

N/A Tapped Base

Dimensions

Housing Width A

N/A 1.142 in29.0 mm

Total Length L

N/A 2.880 in73.2 mm

Total Height H2

N/A 2.523 in64.1 mm

Thread Length H3

N/A 0.591 in15.0 mm

Bolt Hole Spacing J

N/A 2.000 in50.8 mm

Dimension L1

N/A 0.000 in0.0 mm

Base to Center Height H

N/A 1.313 in33.3 mm

Foot Height H1

N/A 0.000 in0.0 mm

Center of Bearing from Bearing End S

N/A 0.500 in12.7 mm

Inner Ring Width B

N/A 1.220 in31.0 mm

Basic Load Ratings

Dynamic Load Rating

N/A 2451 lbf10900 N

Static Load Rating

N/A 1203 lbf5350 N