Unit of Measure

Specifications

Bore Size

N/A 40 mm

Bearing Style

N/A FA – Food Safe (US)

Bearing Number

N/A FAU4LK208

Housing Material

N/A Machined Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 5.125 in130.3 mm

Total Height L

N/A 5.125 in130.3 mm

Width A0

N/A 1.862 in47.3 mm

Bolt Hole Spacing J

N/A 4.000 in101.6 mm

Base Thickness A1

N/A 0.563 in14.2 mm

Housing Width A

N/A 1.240 in31.5 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Center of Bearing from Housing End A2

N/A 0.768 in19.5 mm

Center of Bearing from Bearing End S

N/A 0.751 in19.1 mm

Locking Sleeve Width B1

N/A 1.874 in47.6 mm

Locking Collar Outside Diameter d1

N/A 2.362 in60.0 mm