Unit of Measure

Specifications

Bore Size

N/A 50 mm

Bearing Style

N/A FA – Food Safe (US)

Bearing Number

N/A FAU4LK210

Housing Material

N/A Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 5.500 in139.7 mm

Total Height L

N/A 5.500 in139.7 mm

Width A0

N/A 1.992 in50.6 mm

Bolt Hole Spacing J

N/A 4.375 in111.3 mm

Base Thickness A1

N/A 0.625 in16.0 mm

Housing Width A

N/A 1.240 in31.5 mm

Bolt Hole Size N

N/A 0.531 in13.5 mm

Center of Bearing from Housing End A2

N/A 0.772 in19.6 mm

Center of Bearing from Bearing End S

N/A 0.826 in21.0 mm

Locking Sleeve Width B1

N/A 2.075 in52.7 mm

Locking Collar Outside Diameter d1

N/A 2.992 in76.0 mm