Unit of Measure

Specifications

Bore Size

N/A 25 mm

Bearing Style

N/A ON – Metal detectable

Bearing Number

N/A ONU4LK205

Housing Material

N/A Machined Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 3.750 in95.3 mm

Total Height L

N/A 3.750 in95.3 mm

Width A0

N/A 1.571 in39.9 mm

Bolt Hole Spacing J

N/A 2.750 in69.9 mm

Base Thickness A1

N/A 0.500 in12.7 mm

Housing Width A

N/A 0.970 in24.6 mm

Bolt Hole Size N

N/A 0.406 in10.3 mm

Center of Bearing from Housing End A2

N/A 0.634 in16.1 mm

Center of Bearing from Bearing End S

N/A 0.503 in12.8 mm

Locking Sleeve Width B1

N/A 1.469 in37.3 mm

Locking Collar Outside Diameter d1

N/A 1.732 in44.0 mm