Unit of Measure

Specifications

Bore Size

N/A 50 mm

Bearing Style

N/A ON – Metal detectable

Bearing Number

N/A ONU4LK210

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 5.630 in143.0 mm

Total Height L

N/A 5.630 in143.0 mm

Width A0

N/A 2.086 in53.0 mm

Bolt Hole Spacing J

N/A 4.370 in111.0 mm

Base Thickness A1

N/A 0.512 in13.0 mm

Housing Width A

N/A 1.575 in40.0 mm

Bolt Hole Size N

N/A 0.630 in16.0 mm

Center of Bearing from Housing End A2

N/A 0.866 in22.0 mm

Center of Bearing from Bearing End S

N/A 0.826 in21.0 mm

Locking Sleeve Width B1

N/A 2.075 in52.7 mm

Locking Collar Outside Diameter d1

N/A 2.992 in76.0 mm