Unit of Measure

Specifications

Bore Size

N/A 2 in

Bearing Style

N/A ON – Metal detectable

Bearing Number

N/A ONU4LK211-32

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 6.378 in162.0 mm

Total Height L

N/A 6.378 in162.0 mm

Width A0

N/A 2.234 in56.7 mm

Bolt Hole Spacing J

N/A 5.118 in130.0 mm

Base Thickness A1

N/A 0.595 in15.0 mm

Housing Width A

N/A 1.693 in43.0 mm

Bolt Hole Size N

N/A 0.748 in19.0 mm

Center of Bearing from Housing End A2

N/A 0.984 in25.0 mm

Center of Bearing from Bearing End S

N/A 0.955 in24.3 mm

Locking Sleeve Width B1

N/A 2.236 in56.8 mm

Locking Collar Outside Diameter d1

N/A 3.268 in83.0 mm