Unit of Measure

Specifications

Bore Size

N/A 60 mm

Bearing Style

N/A ON – Metal detectable

Bearing Number

N/A ONU4LK212

Housing Material

N/A Cast Stainless Steel

DoubleLock® Style

N/A Standard

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 6.875 in175.0 mm

Total Height L

N/A 6.875 in175.0 mm

Width A0

N/A 3.745 in95.1 mm

Bolt Hole Spacing J

N/A 5.625 in143.0 mm

Base Thickness A1

N/A 0.595 in15.0 mm

Housing Width A

N/A 1.875 in48.0 mm

Bolt Hole Size N

N/A 0.748 in19.0 mm

Center of Bearing from Housing End A2

N/A 1.141 in29.0 mm

Center of Bearing from Bearing End S

N/A 0.640 in16.3 mm

Locking Sleeve Width B1

N/A 2.606 in66.2 mm

Locking Collar Outside Diameter d1

N/A 3.386 in86.0 mm