Unit of Measure

Specifications

Bore Size

N/A 20 mm

Bearing Style

N/A PA – Low Abrasion/Food Safe

Bearing Number

N/A PAU4LK204

Housing Material

N/A Hygienic Blue Thermoset (Polymer)

DoubleLock® Style

N/A Standard

Housing Construction

N/A Four-Bolt Square Flange

Dimensions

Total Length L

N/A 3.375 in85.9 mm

Total Height L

N/A 3.375 in85.9 mm

Width A0

N/A 2.098 in53.3 mm

Bolt Hole Spacing J

N/A 2.500 in63.5 mm

Housing Width A

N/A 1.571 in39.9 mm

Bolt Hole Size N

N/A 0.406 in10.3 mm

Center of Bearing from Housing End A2

N/A 1.220 in31.0 mm

Center of Bearing from Bearing End S

N/A 0.437 in11.1 mm

Locking Sleeve Width B1

N/A 1.346 in34.2 mm

Locking Collar Outside Diameter d1

N/A 1.614 in41.0 mm