
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Bore Size |
N/A 60 mm |
Bearing Style |
N/A PA – Low Abrasion/Food Safe |
Bearing Number |
N/A PAU4LK212 |
Housing Material |
N/A Cast Stainless Steel |
DoubleLock® Style |
N/A Standard |
Housing Construction |
N/A
Four-Bolt Square Flange |
Dimensions
Total Length L |
N/A 6.875 in175.0 mm |
Total Height L |
N/A 6.875 in175.0 mm |
Width A0 |
N/A 3.745 in95.1 mm |
Bolt Hole Spacing J |
N/A 5.625 in143.0 mm |
Base Thickness A1 |
N/A 0.595 in15.0 mm |
Housing Width A |
N/A 1.875 in48.0 mm |
Bolt Hole Size N |
N/A 0.748 in19.0 mm |
Center of Bearing from Housing End A2 |
N/A 1.141 in29.0 mm |
Center of Bearing from Bearing End S |
N/A 0.640 in16.3 mm |
Locking Sleeve Width B1 |
N/A 2.606 in66.2 mm |
Locking Collar Outside Diameter d1 |
N/A 3.386 in86.0 mm |