Unit of Measure

Specifications

Bore Shape

N/A Cylindrical bore

DoubleLock® Style

N/A HE – High Temp. Expansion

Bore Size

N/A 25 mm

Dimensions

Outside Diameter D

N/A 52 mm2.047 in

Locking Sleeve Width B1

N/A 41.4 mm1.63 in

Outside Ring Width B

N/A 23.9 mm0.940 in

Center of Bearing from End S

N/A 12.8 mm0.503 in

Dimension S1

N/A 11.1 mm0.437 in

Locking Collar Outside Diameter d1

N/A 44 mm1.732 in

Dimension B2

N/A 12.7 mm0.500 in