Unit of Measure

Specifications

Bore Shape

N/A Cylindrical bore

DoubleLock® Style

N/A HE – High Temp. Expansion

Bore Size

N/A 40 mm

Dimensions

Outside Diameter D

N/A 80 mm3.15 in

Locking Sleeve Width B1

N/A 54.1 mm2.130 in

Outside Ring Width B

N/A 34.2 mm1.345 in

Center of Bearing from End S

N/A 19.1 mm0.751 in

Dimension S1

N/A 15.1 mm0.594 in

Locking Collar Outside Diameter d1

N/A 60 mm2.362 in

Dimension B2

N/A 12.7 mm0.500 in